Please input search content
Sign up and get 50 points
Home > LCA > ReBel Cobot > ReBeL cobot 5 DOF >

ReBeL cobot 5 DOF

Picture 01
Picture 01
Picture 02
Picture 03

Product information

  • Number of axes: 5
  • Load capacity (max.): 2.5kg
  • Repeatability: ±1mm
  • Reach: max. 617mm
  • Nominal reach: 400mm
  • Dynamics with 500g load capacity: min. 7 picks/min
  • Net weight: 7.2kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: Plug and Play

 

Part No.
Dimensions
Fold
Reach [mm]
614 Unfold Fold
Nominal reach [mm]
400 Unfold Fold
Workspace
660 mm Unfold Fold
Weight [kg]
7.2 Unfold Fold
General properties
Fold
自由度个数
5自由度 Unfold Fold
Precision (repeatability) ± [mm]
1 Unfold Fold
Speed max. [m/s]
0.2 Unfold Fold
Max. payload [kg]
2.5 Unfold Fold
Picks per minute
7 Unfold Fold
Noise emission [dB]
58.2 Unfold Fold
Cleanroom
4级 Unfold Fold
Mechanical properties
Fold
Ø Base [mm]
180 Unfold Fold
Installation position
, Unfold Fold
Gears
谐波减速机 / 轴齿轮箱 Unfold Fold
Thermal properties
Fold
Max. ambient temperature [°C]
50 Unfold Fold
Electrical properties
Fold
Power consumption Ø [W]
40 Unfold Fold
Max. power consumption [W]
280 Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download