Please input search content
Sign up and get 50 points
Home > LCA > Humanoid Robot > iggyRob Home: the humanoid robot of tomorrow >

iggyRob Home: the humanoid robot of tomorrow

Picture 01
Picture 01
Picture 02
Picture 03

Product information:

  • Chassis: ReBeLMove Pro - load capacity up to 250kg
  • Degrees of freedom: 16 DOF for natural, precise movements
  • Load capacity per arm: 2.5kg
  • Back transport: optional basket with 50kg load capacity
  • Object detection: integrated 3D camera for reliable gripping and navigation tracking
  • Wireless charging - wireless power supply without interruption
  • ROS2 interface for seamless integration into modern robotics environments
Part No.
General properties
Fold
Brand name
robolink Unfold Fold

IGUS_PPL_CN_industry_manager_CN_20_67e04ee941
刘锴 Sweet Liu LCA & RBTX 产品经理
IGUS_PPL_PM_and_IM_CN_4_a3d4a8c9be

Product Consulting

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download