Please input search content
Sign up and get 50 points
Home > Bearings > Slewing rings and slewing ring bearings > PRT_02_series > iglidur® slewing ring bearing, PRT-02, rotary joint based on wood >

iglidur® slewing ring bearing, PRT-02, rotary joint based on wood

Picture 01
Picture 01
Picture 02
Picture 03
Drawing 01
  • Sustainable combination of materials
  • Consisting of 50% wood and 50% plastic 
  • PRT-02 series is characterised by low weight and low costs 
  • 100% lubrication-free 


Part No.
Technical data
Fold
Min. Torque [Nm]
0.3 Unfold Fold
Dimensions
Fold
S2
Ø 4,5 Unfold Fold
Ø d2 [mm]
80 Unfold Fold
h [mm]
6 Unfold Fold
d [mm]
30 Unfold Fold
T2
8x45° Unfold Fold
d1 [mm]
42.5 Unfold Fold
T1
8x45° Unfold Fold
D1 [mm]
91 Unfold Fold
D [mm]
100 Unfold Fold
H [mm]
19 Unfold Fold
Weights
Fold
Weight [g]
75.739 Unfold Fold
General properties
Fold
Brand name
iglidur Unfold Fold
Material sliding element
iglidur® J4 Unfold Fold
Mechanical properties
Fold
Axial load, static [N]
17000 Unfold Fold
Radial load, dynamic [N]
500 Unfold Fold
max. permissible tilt moment [Nm]
50 Unfold Fold
Radial load, static [N]
1750 Unfold Fold
Axial load, dynamic [N]
5000 Unfold Fold
Rotating speed dry running [rpm]
180 Unfold Fold
Requirements
Fold
PRT series
PRT-02 Unfold Fold

Sales Consulting

Total Price

¥26842.02
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit PriceWithout Tax
¥237.54 /Piece
Total PriceWithout Tax
¥23,754.00
Total taxTax Rate13%
+ ¥3088.02
Total Price Includes Tax
¥26,842.02
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download