Please input search content
Sign up and get 50 points
Home > drylin BLDC motor with Molex connector and Hall, NEMA 34 >

drylin BLDC motor with Molex connector and Hall, NEMA 34

Picture 01
Picture 01
Picture 02
Drawing 01
Drawing 03
  • Installation size: NEMA 34/flange dimension 86mm
  • Protection class: IP40
  • Rated torque: 1.00Nm
  • Nominal voltage: 48V DC
  • Motor connections: Molex connector
Part No.
Dimensions
Fold
L1 [mm]
35 Unfold Fold
L2 [mm]
80.5 Unfold Fold
Ø D1 [mm]
14 Unfold Fold
Ø D2 [mm]
73 Unfold Fold
B1 [mm]
86 Unfold Fold
B2 [mm]
69.6 Unfold Fold
B3 [mm]
9 Unfold Fold
General properties
Fold
IP rating
IP40 Unfold Fold
Motors installation size
flange dimension 86 mm / NEMA34 Unfold Fold
CE
EMV guideline Unfold Fold
Weight [g]
2300 Unfold Fold
Mechanical properties
Fold
Rated torque [Nm]
1 Unfold Fold

Estimated shipping in 2 business days

Total Price

¥864.64
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥765.17 /Piece
Without Tax
Total Price
¥765.17
Without Tax
Total tax(Tax Rate13.00%)
+ ¥99.47
Total Price
¥864.64
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download