中文
drylin BLDC motor with Molex connector, Hall and encoder, NEMA 24

- Installation size: NEMA24/flange dimension 60mm
- Protection class: IP40
- Rated torque: 0.80Nm
- Nominal voltage: 48V DC
- Motor connections: Molex connector, encoder with Molex
Part No.
Dimensions
Fold
L1 [mm]
21 Fold
L2 [mm]
97 Fold
Ø D1 [mm]
8 Fold
Ø D2 [mm]
38.1 Fold
B1 [mm]
60 Fold
B2 [mm]
47.15 Fold
B3 [mm]
9 Fold
General properties
Fold
IP rating
IP40 Fold
Motors installation size
flange dimension 60 mm / NEMA24 Fold
CE
EMV guideline Fold
Weight [g]
1400 Fold
Mechanical properties
Fold
Rated torque [Nm]
0.8 Fold