Home > drylin BLDC motor with Molex connector and Hall, NEMA 24 >

drylin BLDC motor with Molex connector and Hall, NEMA 24

Picture 01
Picture 01
Picture 02
Drawing 01
Drawing 03
  • Installation size: NEMA24/flange dimension 60mm
  • Protection class: IP40
  • Rated torque: 0.80Nm
  • Nominal voltage: 48V DC
  • Motor connections: Molex connector
Part No.
Dimensions
Fold
L1 [mm]
21 Unfold Fold
L2 [mm]
87.7 Unfold Fold
Ø D1 [mm]
8 Unfold Fold
Ø D2 [mm]
38.1 Unfold Fold
B1 [mm]
60 Unfold Fold
B2 [mm]
47.15 Unfold Fold
B3 [mm]
9 Unfold Fold
General properties
Fold
IP rating
IP40 Unfold Fold
Motors installation size
flange dimension 60 mm / NEMA24 Unfold Fold
CE
EMV guideline Unfold Fold
Weight [g]
1350 Unfold Fold
Mechanical properties
Fold
Rated torque [Nm]
0.8 Unfold Fold

Estimated shipping in 2 business days

Total Price

¥734.71
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥650.19 /Piece
Without Tax
Total Price
¥650.19
Without Tax
Total tax(Tax Rate13.00%)
+ ¥84.52
Total Price
¥734.71
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download