中文
drylin BLDC motor with Molex connector, Hall, encoder and brake, NEMA 23

- Installation size: NEMA23 / Flange dimension 56mm
- Protection class: IP40
- Rated torque: 0.60Nm
- Nominal voltage: 48V DC
- Motor connections: Molex connector, encoder with Molex, brake with Molex
- Brake voltage: 24V
- Integrated brake for vertical loads
Part No.
Dimensions
Fold
L1 [mm]
21 Fold
L2 [mm]
149 Fold
Ø D1 [mm]
8 Fold
Ø D2 [mm]
38.1 Fold
B1 [mm]
56 Fold
B2 [mm]
47.14 Fold
B3 [mm]
9 Fold
General properties
Fold
IP rating
IP40 Fold
Motors installation size
flange dimension 56 mm / NEMA23 Fold
CE
EMV guideline Fold
Weight [g]
1700 Fold
Mechanical properties
Fold
Rated torque [Nm]
0.6 Fold
Scroll