Please input search content
Sign up and get 50 points
Home > drylin BLDC motor with Molex connector and Hall, NEMA 23 >

drylin BLDC motor with Molex connector and Hall, NEMA 23

Picture 01
Picture 01
Picture 02
Drawing 01
Drawing 03
  • Installation size: NEMA23 / Flange dimension 56mm
  • Protection class: IP40
  • Rated torque: 0.60Nm
  • Nominal voltage: 48V DC
  • Motor connections: Molex connector
Part No.
Dimensions
Fold
L1 [mm]
21 Unfold Fold
L2 [mm]
98 Unfold Fold
Ø D1 [mm]
8 Unfold Fold
Ø D2 [mm]
38.1 Unfold Fold
B1 [mm]
56 Unfold Fold
B2 [mm]
47.14 Unfold Fold
B3 [mm]
9 Unfold Fold
General properties
Fold
IP rating
IP40 Unfold Fold
Motors installation size
flange dimension 56 mm / NEMA23 Unfold Fold
CE
EMV guideline Unfold Fold
Weight [g]
1300 Unfold Fold
Mechanical properties
Fold
Rated torque [Nm]
0.6 Unfold Fold

Estimated shipping in 2 business days

Total Price

¥636.16
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥562.97 /Piece
Without Tax
Total Price
¥562.97
Without Tax
Total tax(Tax Rate13.00%)
+ ¥73.19
Total Price
¥636.16
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download