Please input search content
Sign up and get 50 points
Home > drylin BLDC motor with Molex connector, Hall, encoder and brake, NEMA 17 >

drylin BLDC motor with Molex connector, Hall, encoder and brake, NEMA 17

Picture 01
Picture 01
Picture 02
Drawing 01
Drawing 03
  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP40
  • Rated torque: 0.30Nm
  • Nominal voltage: 48V DC
  • Motor connections: Molex connector, encoder with Molex, brake with Molex
  • Brake voltage: 24V
  • Integrated brake for vertical loads
Part No.
Dimensions
Fold
L1 [mm]
24 Unfold Fold
L2 [mm]
149 Unfold Fold
Ø D1 [mm]
8 Unfold Fold
Ø D2 [mm]
22 Unfold Fold
B1 [mm]
42 Unfold Fold
B2 [mm]
31 Unfold Fold
B3 [mm]
9 Unfold Fold
General properties
Fold
IP rating
IP40 Unfold Fold
Motors installation size
flange dimension 42 mm / NEMA17 Unfold Fold
CE
EMV guideline Unfold Fold
Weight [g]
950 Unfold Fold
Mechanical properties
Fold
Rated torque [Nm]
0.3 Unfold Fold

Total Price

¥1366.67
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥1,209.44 /Piece
Without Tax
Total Price
¥1,209.44
Without Tax
Total tax(Tax Rate13.00%)
+ ¥157.23
Total Price
¥1,366.67
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download