中文
drylin BLDC motor with Molex connector and Hall, NEMA 17

- Installation size: NEMA17/flange dimension 42mm
- Protection class: IP40
- Rated torque: 0.30Nm
- Nominal voltage: 48V DC
- Motor connections: Molex connector
Part No.
Dimensions
Fold
L1 [mm]
24 Fold
L2 [mm]
99 Fold
Ø D1 [mm]
8 Fold
Ø D2 [mm]
22 Fold
B1 [mm]
42 Fold
B2 [mm]
31 Fold
B3 [mm]
9 Fold
General properties
Fold
IP rating
IP40 Fold
Motors installation size
flange dimension 42 mm / NEMA17 Fold
CE
EMV guideline Fold
Weight [g]
750 Fold
Mechanical properties
Fold
Rated torque [Nm]
0.3 Fold
Scroll