Please input search content
Sign up and get 50 points
Home > Linear technology > drylin® lead screw technology > lead screw technology accessories > drylin holder for lead screw nuts >

drylin holder for lead screw nuts

Picture 01
Picture 01
Picture 02
Drawing 01
  • 经过阳极氧化的铝合金材料
  • 同一个基座适用于不同导程的螺母
  • 适配SHT-1210系列螺母
Part No.
Technical data
Fold
S1
M6 Unfold Fold
Dimensions
Fold
H1 [mm]
14 Unfold Fold
S2
M5 Unfold Fold
Ø d2 [mm]
5.3 Unfold Fold
Ø d3 [mm]
28.2 Unfold Fold
L1 [mm]
9 Unfold Fold
For lead screw type
Zero-Backlash Unfold Fold
H2 [mm]
28 Unfold Fold
E1 [mm]
46 Unfold Fold
E2 [mm]
46 Unfold Fold
H3 [mm]
15 Unfold Fold
Ø d1 [mm]
10 Unfold Fold
L [mm]
34 Unfold Fold
H Bolt [mm]
34 Unfold Fold
Weights
Fold
Weight [g]
264.31 Unfold Fold
General properties
Fold
Housing material
aluminium Unfold Fold
Brand name
dryspin Unfold Fold
Production and installation tolerances
Fold
B tolerance
± 0,3 Unfold Fold

IGUS_PPL_CN_industry_manager_photos_CN_10_ce175f79df
柴文瑞 Ray Chai dryspin®产品经理
IGUS_PPL_PM_and_IM_CN_14_af7746ecbd

Product Consulting

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download