中文
drylin holder for lead screw nuts

- 经过阳极氧化的铝合金材料
- 同一个基座适用于不同导程的螺母
- 适配SHT-1210系列螺母
Part No.
Technical data
Fold
S1
M8 Fold
Dimensions
Fold
H1 [mm]
25 Fold
S2
M6 Fold
Ø d2 [mm]
6.4 Fold
Ø d3 [mm]
38 Fold
L1 [mm]
18 Fold
For lead screw type
FRM-2835 Fold
H2 [mm]
43 Fold
E1 [mm]
60 Fold
E2 [mm]
30 Fold
H3 [mm]
25 Fold
Ø d1 [mm]
11 Fold
L [mm]
42 Fold
H Bolt [mm]
50 Fold
Weights
Fold
Weight [g]
293.136 Fold
General properties
Fold
Housing material
aluminium Fold
Brand name
dryspin Fold
Production and installation tolerances
Fold
B tolerance
± 0,3 Fold

Sales Consulting
Scroll