中文
drylin holder for lead screw nuts

- 经过阳极氧化的铝合金材料
- 同一个基座适用于不同导程的螺母
- 适配SHT-1210系列螺母
Part No.
Technical data
Fold
S1
M6 Fold
Dimensions
Fold
H1 [mm]
14 Fold
S2
M5 Fold
Ø d2 [mm]
5.3 Fold
L1 [mm]
20 Fold
For lead screw type
SHT-1210-TR Fold
E3 [mm]
21 Fold
H2 [mm]
26 Fold
E1 [mm]
45 Fold
E2 [mm]
26 Fold
H3 [mm]
16 Fold
Ø d1 [mm]
10 Fold
L [mm]
39 Fold
H Bolt [mm]
32 Fold
Weights
Fold
Weight [g]
126.54 Fold
General properties
Fold
Housing material
aluminium Fold
Brand name
dryspin Fold
Production and installation tolerances
Fold
B tolerance
± 0,3 Fold

Sales Consulting