Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Allen Bradley > readycable® motor cable suitable for Allen Bradley 2090-CPWM7DF-16AFxx, basic cable TPE 7.5xd >

readycable® motor cable suitable for Allen Bradley 2090-CPWM7DF-16AFxx, basic cable TPE 7.5xd

Picture 01
Picture 01
oil_resistance
ce
eac
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ul
nfpa
cleanroom
  • For extremely heavy duty applications
  • TPE outer jacket
  • Overall shield
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • CFRIP®
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF35.UL.15.04 Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
2090-CPWM7DF-16AFxx Unfold Fold
Connectors
Fold
Connector B
open cable end Unfold Fold
Connector A
round plug, socket Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
10 Unfold Fold
Number of cores and conductor nominal cross-section
(4G1.5)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
146 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
89 Unfold Fold
Dynamic information
Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
80 Unfold Fold
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
-50°C to +90°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-45°C to +90°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-35°C up to +90°C Unfold Fold
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
75 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
7.5 Unfold Fold
Electrical information
Fold
Maximum conductor resistance at 20°C [Ω/km]
13.3 Unfold Fold
UL Voltage Rating [V]
1000 Unfold Fold
Cable structure
Fold
f268766a-6d47-4a8e-99e8-c0c5d0cece68-origin-CFRIP-Logo
CFRIP®
Strip cables faster: a tear strip is moulded into the inner jacket Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket colour
Signal black (comparable to RAL 9004) Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Unfold Fold
c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
5e307eed-5c7d-4c96-94f8-52737f6cb591-origin-Icon_innerjacket_old
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Unfold Fold
Core group 1 core structure
(4G1.5)C Unfold Fold
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
According to ISO Class 1. The outer jacket material of this series complies with CF34.UL.25.04.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
3ef53fd7-fd0f-4fcf-a38b-03398db96800-origin-Icon_RoHS_HKS7
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
cfdbddb9-63c2-48ce-8675-36ee63ec3a2f-origin-IGUS_LOGO_DNV_certificate_TypeApprovedProduct_1
DNV
Type approval certificate TAE00003X9 Unfold Fold
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
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Unfold Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
High Unfold Fold

Sales Consulting

Total Price

¥705.96
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥611.02 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥13.72 /Unit

Total Unit Price
¥624.74 /Unit
Total Price
¥624.74
Without Tax
Total tax(Tax Rate13.00%)
+ ¥81.22
Total Price
¥705.96
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download