Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Harmonic Drive > readycable measuring system cable, suitable for Harmonic Drive AFC-R-06-01-F02-0xxx-10-01-00, basic cable TPE 10xd >

readycable measuring system cable, suitable for Harmonic Drive AFC-R-06-01-F02-0xxx-10-01-00, basic cable TPE 10xd

Picture 01
Picture 01
New
reach
ulawm
oil_resistance
desina
ce
eac
rohs
silocon_free
uv_resistant
cfrip
non_halogen
cleanroom
dry_cleanroom
  • For extremely heavy duty applications
  • TPE outer jacket
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • PVC-free
  • CFRIP®
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF11.009.D Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
AFC-R-06-01-F02-0xxx-10-01-00 Unfold Fold
Connectors
Fold
Connector B
Unfold Fold
Connector A
Connector, socket, 6-pin Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
8.5 Unfold Fold
Number of cores and conductor nominal cross-section
(4x(2x0.25)+2x0.5)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
91 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
63 Unfold Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
100 Unfold Fold
v max. gliding (speed) [m/s]
6 Unfold Fold
v max. unsupported (speed) [m/s]
10 Unfold Fold
Temperature, fixed
-55°C to +90°C (according to DIN EN 50305) Unfold Fold
Temperature, flexible
-50°C to +90°C (according to DIN EN 60811-504) Unfold Fold
Temperature e-chain®
-35°C up to +90°C Unfold Fold
Min. bend radius, fixed (factor) [x d]
4 Unfold Fold
Min. bend radius, flexible (factor) [x d]
5 Unfold Fold
Min. bend radius, e-chain [mm]
57.8 Unfold Fold
Min. bend radius, e-chain (factor) [x d]
6.8 Unfold Fold
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
Yellow-green (comparable to RAL 6018) Unfold Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Unfold Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Unfold Fold
Element jacket
TPE mixture on pair shielding adapted to suit the requirements in e-chains®. Unfold Fold
Element shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
Core group 2 core structure
2x0.5 Unfold Fold
Core group 1 core structure
4x(2x0.25) Unfold Fold
Core stranding
According to measuring system specification Unfold Fold
Conductor
Stranded conductor in an especially flexible design consisting of tinned copper wires (according to DIN EN 60228). Unfold Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Unfold Fold
DESINA
According to VDW, DESINA standardisation Unfold Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
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
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Unfold Fold