Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Schunk > readycable® bus cable suitable for Schunk Profibus, extension cable, TPE 10xd >

readycable® bus cable suitable for Schunk Profibus, extension cable, TPE 10xd

Picture 01
Picture 01
reach
oil_resistance
desina
ce
eac
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ul
nfpa
cleanroom
pfte_free

• Profibus
• For energy chain applications
• TPE outer jacket
• Bend factor 10xd
• Overall shield
• Oil-resistant & flame-retardant
• 10 million double strokes guaranteed
  • Guarantee up to 4 years
  • Part No.
    General properties
    Fold
    Base article
    CFBUS.001 Unfold Fold
    Manufacturer Part No
    Schunk Profibus Unfold Fold
    Connectors
    Fold
    Connector B
    M12 圆形插头,4 芯,公头 Unfold Fold
    Connector A
    Round connector ITT 4-pin Unfold Fold
    Dimensions
    Fold
    Outer diameter (d) max. [mm]
    9 Unfold Fold
    Number of cores and conductor nominal cross-section
    (2x0.25)C Unfold Fold
    Weights
    Fold
    Weight per km [kg/km]
    92 Unfold Fold
    Technical data
    Fold
    Copper index kg/km [kg/km]
    32 Unfold Fold
    Bus system
    Profibus (1x2x0.64mm) Unfold Fold
    Dynamic information
    Fold
    f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
    a max. (acceleration) [m/s²]
    100 Unfold Fold
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
    -50°C to +70°C (according to DIN EN 50305) Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, flexible
    -45°C to +70°C (according to DIN EN 60811-504) Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature e-chain®
    -35°C up to +70°C Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, fixed (factor) [x d]
    5 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, flexible (factor) [x d]
    8 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain [mm]
    90 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain (factor) [x d]
    10 Unfold Fold
    Electrical information
    Fold
    Wave resistance approx. [Ω]
    150 Unfold Fold
    UL Voltage Rating [V]
    600 Unfold Fold
    Cable structure
    Fold
    Outer jacket colour
    Red lilac (comparable to RAL 4001) Unfold Fold
    Outer jacket
    Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Unfold Fold
    Overall shield
    Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
    Inner jacket
    TPE mixture adapted to suit the requirements in e-chains®. Unfold Fold
    Core group 1 core structure
    2x0.25 Unfold Fold
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
    DESINA
    According to VDW, DESINA standardisation Unfold Fold
    Cleanroom
    According to ISO Class 1. The outer jacket material of this series complies with CF34.UL.25.04.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
    Lead-free
    According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
    DNV
    Type approval certificate TAE00003X5 Unfold Fold
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
    Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Unfold Fold
    UV resistance
    Medium Unfold Fold

    Sales Consulting

    Total Price

    Contact Us

    Contact Us
    Scroll
    Product Consulting
    Compare
    Scroll
    Selected (0/10)
    Max amount 10
    Get Papers (One of the chosen samples has no paper version)
    Download