Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Infranor > readycable data cable suitable for Infranor CC022xxxxR, basic cable, TPE 6.8xd >

readycable data cable suitable for Infranor CC022xxxxR, basic cable, TPE 6.8xd

Picture 01
Picture 01
New
ulawm
oil_resistance
ce
eac
rohs
silocon_free
uv_resistant
non_halogen
cleanroom
pfte_free
  • For extremely heavy duty applications
  • TPE outer jacket
  • Overall shield
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF11.02.10.02 Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
CC022xxxxR Unfold Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
(10x(2x0.25))C Unfold Fold
Outer diameter (d) max. [mm]
13.5 Unfold Fold
Weights
Fold
Weight per km [kg/km]
207 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
103 Unfold Fold
Dynamic information
Fold
Min. bend radius, e-chain [mm]
91.8 Unfold Fold
Min. bend radius, e-chain (factor) [x d]
6.8 Unfold Fold
Min. bend radius, flexible (factor) [x d]
5 Unfold Fold
Min. bend radius, fixed (factor) [x d]
4 Unfold Fold
a max. (acceleration) [m/s²]
100 Unfold Fold
v max. gliding (speed) [m/s]
6 Unfold Fold
v max. unsupported (speed) [m/s]
10 Unfold Fold
Temperature e-chain®
-35°C up to +100°C Unfold Fold
Temperature, flexible
-50°C to +100°C (according to DIN EN 60811-504) Unfold Fold
Temperature, fixed
-55°C to +100°C (according to DIN EN 50305) Unfold Fold
Electrical information
Fold
UL Voltage Rating [V]
300 Unfold Fold
Cable structure
Fold
Outer jacket colour
Steel blue (comparable to RAL 5011) Unfold Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Unfold Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Unfold Fold
Core group 1 core structure
(10x(2x0.25))C Unfold Fold
Core stranding
Cores twisted in pairs with short pitch lengths, core pairs then wound with short pitch lengths. Unfold Fold
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
According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
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
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Unfold Fold
UV resistance
High Unfold Fold