Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Delta > readycable data cable suitable for Delta iDELTA A2Cable-PB-I67, basic cable, TPE, 6.8xd >

readycable data cable suitable for Delta iDELTA A2Cable-PB-I67, basic cable, TPE, 6.8xd

Picture 01
Picture 01
New
ulawm
oil_resistance
ce
eac
rohs
silocon_free
uv_resistant
non_halogen
cleanroom
pfte_free
  • For extremely heavy duty applications
  • TPE outer jacket
  • Overall shield
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • A guarantee of up to 4 years
Part No.
General properties
Fold
Base article
CF11.02.03.02 Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
iDELTA A2Cable-PB-I67 Unfold Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
(3x(2x0.25))C Unfold Fold
Outer diameter (d) max. [mm]
8 Unfold Fold
Weights
Fold
Weight per km [kg/km]
78 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
35 Unfold Fold
Dynamic information
Fold
Min. bend radius, e-chain [mm]
54.4 Unfold Fold
Min. bend radius, e-chain (factor) [x d]
6.8 Unfold Fold
Min. bend radius, flexible (factor) [x d]
5 Unfold Fold
Min. bend radius, fixed (factor) [x d]
4 Unfold Fold
a max. (acceleration) [m/s²]
100 Unfold Fold
v max. gliding (speed) [m/s]
6 Unfold Fold
v max. unsupported (speed) [m/s]
10 Unfold Fold
Temperature e-chain®
-35°C up to +100°C Unfold Fold
Temperature, flexible
-50°C to +100°C (according to DIN EN 60811-504) Unfold Fold
Temperature, fixed
-55°C to +100°C (according to DIN EN 50305) Unfold Fold
Electrical information
Fold
UL Voltage Rating [V]
300 Unfold Fold
Cable structure
Fold
Outer jacket colour
Steel blue (comparable to RAL 5011) Unfold Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Unfold Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Unfold Fold
Core group 1 core structure
(3x(2x0.25))C Unfold Fold
Core stranding
Cores twisted in pairs with short pitch lengths, core pairs then wound with short pitch lengths. Unfold Fold
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
According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
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
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Unfold Fold
UV resistance
High Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download