Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Schunk > readycable® control cable suitable for Schunk KV BG08-SG08 3P, extension cable, TPE 3xd >

readycable® control cable suitable for Schunk KV BG08-SG08 3P, extension cable, TPE 3xd

Picture 01
Picture 01
reach
oil_resistance
ce
eac
rohs
silocon_free
uv_resistant
non_halogen
cleanroom
pfte_free
  • For heaviest duty applications and especially small radii up to 3xd
  • TPE outer jacket
  • Shielded 
  • Oil and bio-oil-resistant
  • PVC and halogen-free
  • Flexible at low temperatures 
  • Hydrolysis and microbe-resistant

  • Guarantee up to 4 years
  • Part No.
    General properties
    Fold
    Base article
    CF99.PLUS.01.04 Unfold Fold
    Manufacturer Part No
    KV BG08-SG08 3P Unfold Fold
    Dimensions
    Fold
    Number of cores and conductor nominal cross-section
    (4x0.14)C Unfold Fold
    Outer diameter (d) max. [mm]
    6.5 Unfold Fold
    Weights
    Fold
    Weight per km [kg/km]
    48 Unfold Fold
    Technical data
    Fold
    Copper index kg/km [kg/km]
    16 Unfold Fold
    Dynamic information
    Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain [mm]
    19.5 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain (factor) [x d]
    3 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, flexible (factor) [x d]
    3 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, fixed (factor) [x d]
    3 Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature e-chain®
    -35°C up to +90°C Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, flexible
    -50°C to +90°C (according to DIN EN 60811-504) Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, fixed
    -55°C to +90°C (according to DIN EN 50305) Unfold Fold
    dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
    v max. gliding (speed) [m/s]
    6 Unfold Fold
    dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
    v max. unsupported (speed) [m/s]
    10 Unfold Fold
    Electrical information
    Fold
    UL Voltage Rating [V]
    300 Unfold Fold
    Cable structure
    Fold
    6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
    Outer jacket colour
    Steel blue (comparable to RAL 5011) Unfold Fold
    6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
    Outer jacket
    Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Unfold Fold
    c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
    Overall shield
    Extremely bend-resistant braiding made of alloy wires. Coverage approx. 70% linear, approx. 90% optical Unfold Fold
    5e307eed-5c7d-4c96-94f8-52737f6cb591-origin-Icon_innerjacket_old
    Inner jacket
    TPE mixture adapted to suit the requirements in e-chains®. Unfold Fold
    8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
    Core stranding
    Cores wound in a layer with especially short pitch length. Unfold Fold
    8912bbea-c2eb-47ec-b05d-3c393341ce7c-origin-CF_ICON_Leiter
    Conductor
    Conductor consisting of a highly flexible special alloy. Unfold Fold
    Properties and approvals
    Fold
    5283a921-68ad-410c-aa5d-4769d4a047c9-origin-Picto_CE
    CE
    According to 2014/35/EU Unfold Fold
    2ea54ac0-2022-4c1d-b2fa-a96ecbe50ccc-origin-Icon_cleanroom_IPAgreen
    Cleanroom
    According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
    3ef53fd7-fd0f-4fcf-a38b-03398db96800-origin-Icon_RoHS_HKS7
    Lead-free
    According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
    Halogen-free
    According to DIN EN 60754 Unfold Fold
    36350704-1cd8-4aa6-b979-8a9cbb618b36-origin-Icon_silicone-free_old
    Silicone-free
    Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
    Oil resistance
    Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Unfold Fold
    ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
    UV resistance
    High Unfold Fold

    Sales Consulting

    Total Price

    Contact Us

    Contact Us
    Scroll
    Product Consulting
    Compare
    Scroll
    Selected (0/10)
    Max amount 10
    Get Papers (One of the chosen samples has no paper version)
    Download