Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Sigmatek > readycable® servo cable suitable for Sigmatek iM101B-10-1-xxx-0-00, basic cable, PUR 10xd >

readycable® servo cable suitable for Sigmatek iM101B-10-1-xxx-0-00, basic cable, PUR 10xd

Picture 01
Picture 01
reach
oil_resistance
ce
eac
rohs
flame_retardant
silocon_free
uv_resistant
ul
nfpa
non_halogen
cleanroom
  • For torsion applications
  • PUR outer jacket
  • Overall shield
  • Coolant-resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • UV resistance: High
  • Oil-resistant (according to DIN EN 50363-10-2)
  • PVC-free
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CFROBOT7.15.15.02.02.C Unfold Fold
Manufacturer Part No
M101B-10-1-xxx-0-00 Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
16.5 Unfold Fold
Number of cores and conductor nominal cross-section
(4G1.5+2x(2x1.5)C)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
304 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
197 Unfold Fold
Dynamic information
Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
10 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-25°C up to +80°C Unfold Fold
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
165 Unfold Fold
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
Steel blue (comparable to RAL 5011) Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
Overall shield
Extremely torsion-resistant, tinned copper shield. Cover approx. 85% optical Unfold Fold
8912bbea-c2eb-47ec-b05d-3c393341ce7c-origin-CF_ICON_Leiter
Conductor
Stranded conductor in an especially flexible design consisting of tinned copper wires (according to DIN EN 60228). Unfold Fold
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
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
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
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2 / Horizontal Flame, FT4 Unfold Fold
ffdba992-8bcc-477e-8a55-b69621e738ee-origin-Icon_oilcan_old
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
High Unfold Fold