Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Sigmatek > readycable® encoder cable suitable for Sigmatek iF-R0-300-xxx-0-00, basic cable, PUR 10xd >

readycable® encoder cable suitable for Sigmatek iF-R0-300-xxx-0-00, basic cable, PUR 10xd

Picture 01
Picture 01
ce
eac
rohs
flame_retardant
silocon_free
uv_resistant
ul
nfpa
cleanroom
  • For torsion applications
  • PUR outer jacket
  • Overall shield
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CFROBOT3.02.08.02 Unfold Fold
Manufacturer Part No
F-R0-300-xxx-0-00 Unfold Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
(8x(2x0.25))C Unfold Fold
Outer diameter (d) max. [mm]
13.5 Unfold Fold
Weights
Fold
Weight per km [kg/km]
170 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
66 Unfold Fold
Dynamic information
Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
135 Unfold Fold
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
-25°C up to +80°C Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
Electrical information
Fold
Maximum conductor resistance at 20°C [Ω/km]
78 Unfold Fold
UL Voltage Rating [V]
300 Unfold Fold
Cable structure
Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket colour
Steel blue (comparable to RAL 5011) Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
Overall shield
Extremely torsion-resistant, tinned copper shield. Cover approx. 85% optical Unfold Fold
Core group 1 core structure
(8x(2x0.25))C Unfold Fold
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
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
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
High Unfold Fold