中文
readycable® motor cable suitable for Parker iMOK55, basic cable PUR 7.5xd

- For extremely heavy duty applications
- PUR outer jacket
- Shielded
- Oil-resistant and coolant-resistant
- Notch-resistant
- Flame retardant
- Hydrolysis and microbe-resistant
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF27.15.15.02.01.D Fold
Cable type
Basic cable Fold
Manufacturer Part No
iMOK55 Fold
Connectors
Fold
Connector B
open cable end Fold
Connector A
round plug, socket Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
13 Fold
Number of cores and conductor nominal cross-section
(4G1.5+(2x1.5)C)C Fold
Weights
Fold
Weight per km [kg/km]
244 Fold
Technical data
Fold
Copper index kg/km [kg/km]
149 Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
80 Fold
v max. gliding (speed) [m/s]
5 Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-25°C up to +80°C Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Min. bend radius, flexible (factor) [x d]
6 Fold
Min. bend radius, e-chain [mm]
97.5 Fold
Min. bend radius, e-chain (factor) [x d]
7.5 Fold
Electrical information
Fold
UL Voltage Rating [V]
1000 Fold
Cable structure
Fold
CFRIP®
Strip cables faster: a tear strip is moulded into the inner jacket Fold
Outer jacket colour
Pastel orange (comparable to RAL 2003) Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Fold
Element shield
Extremely bend-resistant braiding made of tinned copper wires. Fold
Core group 2 core structure
(2x1.5)C)C Fold
Core group 1 core structure
4G1.5 Fold
Core stranding
Power cores with control pair elements wound with elements for high-tensile stresses. Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
DESINA
According to VDW, DESINA standardisation Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
DNV
Type approval certificate TAE00003XA Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Halogen-free
According to DIN EN 60754 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
UV resistance
Medium Fold

Sales Consulting
Scroll