Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > B&R > readycable® motor cable suitable for B&R i8CMxxx.12-0, basic cable PUR 10xd >

readycable® motor cable suitable for B&R i8CMxxx.12-0, basic cable PUR 10xd

Picture 01
Picture 01
oil_resistance
offshore
desina
ce
rohs
flame_retardant
silocon_free
uv_resistant
ul
nfpa
non_halogen
cleanroom
pfte_free
  • For medium-duty applications
  • PUR outer jacket
  • Shielded
  • Oil-resistant and coolant-resistant
  • Notch-resistant
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • PVC and halogen-free
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF270.UL.07.03.02.02.D Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
i8CMxxx.12-0 Unfold Fold
Connectors
Fold
Connector B
open cable end Unfold Fold
Connector A
round plug, socket Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
11 Unfold Fold
Number of cores and conductor nominal cross-section
(4G0.75+2x(2x0.34)C)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
151 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
110 Unfold Fold
Dynamic information
Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
50 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. gliding (speed) [m/s]
2 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
10 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-25°C up to +80°C Unfold Fold
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
110 Unfold Fold
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
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Unfold Fold
a5e26752-83e1-4d73-a6ed-7e503de58d89-origin-Icon_element-shield_old
Element shield
Flexible braiding made of tinned copper wires. Unfold Fold
Core group 2 core structure
2x(2x0.34)C Unfold Fold
Core group 1 core structure
4G0.75 Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
Power cores and control pair elements wound with a short pitch length around a high tensile strength centre element. Unfold Fold
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
9b79ab69-83be-4d57-b65d-2ba4a88c070e-origin-Icon_offshore_old
Offshore
MUD-resistant according to NEK 606 - status 2018 Unfold Fold
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
¥1521.44
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥1,329.03 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥17.38 /Unit

Total Unit Price
¥1,346.41 /Unit
Total Price
¥1,346.41
Without Tax
Total tax(Tax Rate13.00%)
+ ¥175.03
Total Price
¥1,521.44
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download