中文
readycable® data cable suitable for Koco Motion 00310801111x, basic cable, PUR 10xd

- For medium-duty applications
- PUR outer jacket
- Overall shield
- Oil-resistant and coolant-resistant
- Flame retardant
- PVC and halogen-free
- Notch-resistant
- Hydrolysis and microbe-resistant
- Guarantee up to 4 years
Part No.
General properties
Fold
Manufacturer Part No
00310801111x Fold
Base article
CF240.PUR.02.18 Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
(18x0.25)C Fold
Outer diameter (d) max. [mm]
9 Fold
Weights
Fold
Weight per km [kg/km]
122 Fold
Technical data
Fold
Copper index kg/km [kg/km]
71 Fold
Dynamic information
Fold
Min. bend radius, e-chain [mm]
90 Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
a max. (acceleration) [m/s²]
20 Fold
v max. gliding (speed) [m/s]
2 Fold
v max. unsupported (speed) [m/s]
3 Fold
Temperature e-chain®
-25°C up to +80°C Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
Electrical information
Fold
Maximum conductor resistance at 20°C [Ω/km]
79 Fold
Test voltage
1500V (according to DIN EN 50395) Fold
UL Voltage Rating [V]
300 Fold
Cable structure
Fold
Outer jacket colour
Window grey (comparable to RAL 7040) Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Core group 1 core structure
(18 x 0.25)C Fold
Core stranding
The individual cores are wound in layers with a short pitch length. Fold
Conductor
Very finely stranded special conductors of a particularly bend-resistant design, made of bare copper wires. Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
DNV
Type approval certificate TAE00003X3 Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Halogen-free
According to DIN EN 60754 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
UV resistance
Medium Fold
Scroll