中文
readycable® measuring system cable, suitable for Hengstler, RI58-0-xxxxx-A-x.xx-R-G/H, basic cable PUR 10xd

- For medium-duty applications
- PUR outer jacket
- Oil-resistant (according to DIN EN 50363-10-2)
- Halogen-free
- Silicone-free
- Flame retardant
- Offshore
- Coolant-resistant
- Hydrolysis and microbe-resistant
- Overall shield
- Notch-resistant
- PVC-free
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF111.009.D Fold
Manufacturer Part No
RI58-0-xxxxx-A-x.xx-R-G/H Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
8 Fold
Number of cores and conductor nominal cross-section
(4x(2x0.25)+2x0.5)C Fold
Weights
Fold
Weight per km [kg/km]
79 Fold
Technical data
Fold
Copper index kg/km [kg/km]
48 Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
30 Fold
v max. gliding (speed) [m/s]
3 Fold
v max. unsupported (speed) [m/s]
5 Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-25°C up to +80°C Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, e-chain [mm]
80 Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Electrical information
Fold
UL Voltage Rating [V]
300 Fold
Cable structure
Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Fold
Element jacket
TPE mixture on pair shielding adapted to suit the requirements in e-chains®. Fold
Element shield
Extremely bend-resistant, tinned copper shielding. Cover approx. 90% optical Fold
Core group 2 core structure
2x0.5 Fold
Core group 1 core structure
4x(2x0.25) Fold
Core stranding
According to measuring system specification Fold
Conductor
Very finely stranded special conductors of particularly bending resistant design made of tinned copper wires. Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
DESINA
According to VDW, DESINA standardisation Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
DNV
Type approval certificate TAE00003X4 Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Halogen-free
According to DIN EN 60754 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
UV resistance
Medium Fold

Sales Consulting
Scroll