Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Harmonic Drive > readycable measuring system cable, suitable for Harmonic Drive AFC-R-05-01-F02-0xxx-10-01-00, basic cable PUR 10xd >

readycable measuring system cable, suitable for Harmonic Drive AFC-R-05-01-F02-0xxx-10-01-00, basic cable PUR 10xd

Picture 01
Picture 01
New
oil_resistance
offshore
desina
ce
eac
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ul
non_halogen
cleanroom
  • For medium-duty applications
  • PUR outer jacket
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Halogen-free
  • Silicone-free
  • Flame retardant
  • Offshore
  • Coolant-resistant
  • Hydrolysis and microbe-resistant
  • Overall shield
  • Notch-resistant
  • PVC-free
  • Guarantee up to 4 years
Part No.
General properties
Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
AFC-R-05-01-F02-0xxx-10-01-00 Unfold Fold
Base article
CF111.009.D Unfold Fold
Connectors
Fold
Connector B
Unfold Fold
Connector A
Connector, socket, 6-pin Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
8 Unfold Fold
Number of cores and conductor nominal cross-section
(4x(2x0.25)+2x0.5)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
79 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
48 Unfold Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
30 Unfold Fold
v max. gliding (speed) [m/s]
3 Unfold Fold
v max. unsupported (speed) [m/s]
5 Unfold Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
Temperature e-chain®
-25°C up to +80°C Unfold Fold
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
Test voltage
500V Unfold Fold
UL Voltage Rating [V]
300 Unfold Fold
Cable structure
Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Unfold Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Unfold Fold
Element jacket
TPE mixture on pair shielding adapted to suit the requirements in e-chains®. Unfold Fold
Element shield
Extremely bend-resistant, tinned copper shielding. Cover approx. 90% optical Unfold Fold
Core group 2 core structure
2x0.5 Unfold Fold
Core group 1 core structure
4x(2x0.25) Unfold Fold
Core stranding
According to measuring system specification Unfold Fold
Conductor
Very finely stranded special conductors of particularly bending resistant design made of tinned copper wires. Unfold Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Unfold Fold
DESINA
According to VDW, DESINA standardisation Unfold Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
DNV
Type approval certificate TAE00003X4 Unfold Fold
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
MUD-resistant according to NEK 606 - status 2018 Unfold Fold