Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Jetter > readycable® resolver cable suitable for Jetter cable no. 423, basic cable, PUR 7.5xd >

readycable® resolver cable suitable for Jetter cable no. 423, basic cable, PUR 7.5xd

Picture 01
Picture 01
oil_resistance
offshore
desina
ce
eac
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ul
nfpa
non_halogen
cleanroom
  • For extremely heavy duty applications
  • PUR outer jacket
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Halogen-free
  • Silicone-free
  • Flame retardant
  • Offshore
  • Coolant-resistant
  • Hydrolysis and microbe-resistant
  • Overall shield
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF113.025.D Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
423 Unfold Fold
Connectors
Fold
Connector B
round plug, socket Unfold Fold
Connector A
SUB-D, pin Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
10 Unfold Fold
Number of cores and conductor nominal cross-section
(3x(2x0.14)C+(2x0.5)C)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
141 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
76 Unfold Fold
Dynamic information
Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
50 Unfold Fold
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
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-25°C up to +80°C Unfold Fold
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
75 Unfold Fold
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
300 Unfold Fold
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
Yellow-green (comparable to RAL 6018) Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Unfold Fold
Element jacket
TPE mixture on pair shielding adapted to suit the requirements in e-chains®. Unfold Fold
a5e26752-83e1-4d73-a6ed-7e503de58d89-origin-Icon_element-shield_old
Element shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
Core group 2 core structure
(2x0.5)C Unfold Fold
Core group 1 core structure
3x(2x0.14)C Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
According to measuring system specification Unfold Fold
8912bbea-c2eb-47ec-b05d-3c393341ce7c-origin-CF_ICON_Leiter
Conductor
Stranded conductor in an especially flexible design consisting of tinned copper wires (according to DIN EN 60228). Unfold Fold
Properties and approvals
Fold
5283a921-68ad-410c-aa5d-4769d4a047c9-origin-Picto_CE
CE
According to 2014/35/EU Unfold Fold
e00acf65-f2ed-4f25-9338-224fa8d0fb5e-origin-ICON_official_DESINA
DESINA
According to VDW, DESINA standardisation Unfold Fold
2ea54ac0-2022-4c1d-b2fa-a96ecbe50ccc-origin-Icon_cleanroom_IPAgreen
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
3ef53fd7-fd0f-4fcf-a38b-03398db96800-origin-Icon_RoHS_HKS7
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
cfdbddb9-63c2-48ce-8675-36ee63ec3a2f-origin-IGUS_LOGO_DNV_certificate_TypeApprovedProduct_1
DNV
Type approval certificate TAE00003X4 Unfold Fold
a8d9c535-015d-443e-8a9b-be187029b3d2-origin-Icon_NFPA_old_HKS7
NFPA
According to NFPA 79-2018, chapter 12.9 Unfold Fold
d09db211-5ace-44bc-8b55-bbaecc1d713d-origin-Icon_halogen-free_old
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
9b79ab69-83be-4d57-b65d-2ba4a88c070e-origin-Icon_offshore_old
Offshore
MUD-resistant according to NEK 606 - status 2018 Unfold Fold
ffdba992-8bcc-477e-8a55-b69621e738ee-origin-Icon_oilcan_old
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
Medium Unfold Fold

Sales Consulting

Total Price

¥720.42
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥625.82 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥11.72 /Unit

Total Unit Price
¥637.54 /Unit
Total Price
¥637.54
Without Tax
Total tax(Tax Rate13.00%)
+ ¥82.88
Total Price
¥720.42
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download