Please input what you want to search
Home > Ready Product > Drivetech > Allen Bradley > readycable® feedback cable suitable for Allen Bradley 2090-XXNFMP-Sxx, basic cable PUR 10xd >

readycable® feedback cable suitable for Allen Bradley 2090-XXNFMP-Sxx, basic cable PUR 10xd

Picture 01
Picture 01
oil_resistance
offshore
desina
ce
eac
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ul
non_halogen
cleanroom
  • For medium-duty applications
  • PUR outer jacket
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Halogen-free
  • Silicone-free
  • Flame retardant
  • Offshore
  • Coolant-resistant
  • Hydrolysis and microbe-resistant
  • Overall shield
  • Notch-resistant
  • PVC-free
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF111.040.D Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
2090-XXNFMP-Sxx Unfold Fold
Connectors
Fold
Connector B
open cable end Unfold Fold
Connector A
round plug, socket Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
9 Unfold Fold
Number of cores and conductor nominal cross-section
(3x(4x0.14)+(2x0.14+2x0.34)+2x1.5)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
118 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
81 Unfold Fold
Dynamic information
Fold
Not found
a max. (acceleration) [m/s²]
30 Unfold Fold
Not found
v max. gliding (speed) [m/s]
3 Unfold Fold
Not found
v max. unsupported (speed) [m/s]
5 Unfold Fold
Not found
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
Not found
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
Not found
Temperature e-chain®
-25°C up to +80°C Unfold Fold
Not found
Min. bend radius, fixed (factor) [x d]
5 Unfold Fold
Not found
Min. bend radius, flexible (factor) [x d]
8 Unfold Fold
Not found
Min. bend radius, e-chain [mm]
90 Unfold Fold
Not found
Min. bend radius, e-chain (factor) [x d]
10 Unfold Fold
Electrical information
Fold
UL Voltage Rating [V]
300 Unfold Fold
Cable structure
Fold
Not found
Outer jacket colour
Yellow-green (comparable to RAL 6018) Unfold Fold
Not found
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
Not found
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Unfold Fold
Element jacket
TPE mixture on pair shielding adapted to suit the requirements in e-chains®. Unfold Fold
Not found
Element shield
Extremely bend-resistant, tinned copper shielding. Cover approx. 90% optical Unfold Fold
Core group 2 core structure
(2x0.14+2x0.34) Unfold Fold
Core group 1 core structure
3x(4x0.14) Unfold Fold
Not found
Core stranding
According to measuring system specification Unfold Fold
Not found
Conductor
Very finely stranded special conductors of particularly bending resistant design made of tinned copper wires. Unfold Fold
Properties and approvals
Fold
Not found
CE
According to 2014/35/EU Unfold Fold
Not found
DESINA
According to VDW, DESINA standardisation Unfold Fold
Not found
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
Not found
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
Not found
DNV
Type approval certificate TAE00003X4 Unfold Fold
Not found
NFPA
According to NFPA 79-2018, chapter 12.9 Unfold Fold
Not found
Halogen-free
According to DIN EN 60754 Unfold Fold
Not found
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
Not found
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Unfold Fold
Not found
Offshore
MUD-resistant according to NEK 606 - status 2018 Unfold Fold
Not found
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
Not found
UV resistance
Medium Unfold Fold

Sales Consulting

Total Price
¥1813.3
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥1,592.90 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥11.79 /Unit

Total Unit Price
¥1,604.69 /Unit
Total Price
¥1,604.69
Without Tax
Total tax(Tax Rate13.00%)
+ ¥208.61
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥1,813.30
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download