中文
readycable® bus cable suitable for Festo FBA-CO-SUB-9-M12, basic cable, PUR 12.5xd

- For energy chain applications
- PUR outer jacket
- Bend factor 12.5xd
- Overall shield
- oil-resistant & flame-retardant
- coolant-resistant
- PVC and halogen-free
- Notch-resistant
- 10 million double strokes guaranteed
Part No.
General properties
Fold
Base article
CFBUS.PUR.022 Fold
Cable type
Basic cable Fold
Manufacturer Part No
FBA-CO-SUB-9-M12 Fold
Connectors
Fold
Connector B
coupling, pin Fold
Connector A
SUB-D, pin Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
8.5 Fold
Number of cores and conductor nominal cross-section
(4x0.5)C Fold
Weights
Fold
Weight per km [kg/km]
91 Fold
Technical data
Fold
Copper index kg/km [kg/km]
43 Fold
Bus system
CAN-Bus/Fieldbus Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
30 Fold
v max. gliding (speed) [m/s]
2 Fold
v max. unsupported (speed) [m/s]
3 Fold
Temperature, fixed
-50°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-40°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-20°C up to +70°C Fold
Min. bend radius, fixed (factor) [x d]
7 Fold
Min. bend radius, flexible (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
106.25 Fold
Min. bend radius, e-chain (factor) [x d]
12.5 Fold
Electrical information
Fold
Wave resistance approx. [Ω]
120 Fold
UL Voltage Rating [V]
300 Fold
Cable structure
Fold
Outer jacket colour
Red lilac (comparable to RAL 4001) Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Fold
Core group 1 core structure
4x0.5 Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
DESINA
According to VDW, DESINA standardisation Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
DNV
Type approval certificate TAE00003X6 Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
UL-Listed
CMX UL 444, 75°C Fold
Halogen-free
According to DIN EN 60754 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
UV resistance
Medium Fold

Sales Consulting