Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Schunk > readycable® bus cable suitable for Schunk Profibus, extension cable, PUR 12.5xd >

readycable® bus cable suitable for Schunk Profibus, extension cable, PUR 12.5xd

Picture 01
Picture 01
reach
oil_resistance
offshore
desina
ce
eac
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ullisted
ul
nfpa
non_halogen
cleanroom
pfte_free

  • Profibus
  • For energy chain applications
  • PUR outer jacket
  • Bend factor 12.5xd
  • Overall shield
  • Notch-resistant
  • Oil-resistant and flame-retardant
  • Coolant-resistant
  • PVC and halogen-free
  • 10 million double strokes guaranteed
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CFBUS.PUR.001 Unfold Fold
Manufacturer Part No
Schunk Profibus Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
8.5 Unfold Fold
Number of cores and conductor nominal cross-section
(2x0.25)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
75 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
25 Unfold Fold
Bus system
Profibus (1x2x0.64mm) Unfold Fold
Dynamic information
Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
30 Unfold Fold
v max. gliding (speed) [m/s]
2 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
3 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-50°C to +70°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +70°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-20°C up to +70°C Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
7 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
10 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
106.25 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
12.5 Unfold Fold
Electrical information
Fold
Wave resistance approx. [Ω]
150 Unfold Fold
UL Voltage Rating [V]
300 Unfold Fold
Cable structure
Fold
Outer jacket colour
Red lilac (comparable to RAL 4001) Unfold Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Unfold Fold
Core group 1 core structure
2x0.25 Unfold Fold
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
DESINA
According to VDW, DESINA standardisation Unfold Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
DNV
Type approval certificate TAE00003X6 Unfold Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Unfold Fold
UL-Listed
CMX UL 444, 75°C Unfold Fold
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
Offshore
MUD-resistant according to NEK 606 - status 2018 Unfold Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
UV resistance
Medium Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download