Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Infranor > readycable data cable suitable for Infranor CC022xxxxR, basic cable, PVC 7.5xd >

readycable data cable suitable for Infranor CC022xxxxR, basic cable, PVC 7.5xd

Picture 01
Picture 01
New
oil_resistance
ce
eac
rohs
flame_retardant
silocon_free
ul
nfpa
cleanroom
pfte_free
  • For heavy-duty applications
  • PVC outer jacket
  • Oil resistant (following DIN EN 50363-4-1)
  • Flame retardant
  • Silicone-free
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF211.02.10.02 Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
CC022xxxxR Unfold Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
(10x(2x0.25))C Unfold Fold
Outer diameter (d) max. [mm]
12 Unfold Fold
Weights
Fold
Weight per km [kg/km]
170 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
90 Unfold Fold
Dynamic information
Fold
Min. bend radius, e-chain [mm]
90 Unfold Fold
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
50 Unfold Fold
v max. gliding (speed) [m/s]
3 Unfold Fold
v max. unsupported (speed) [m/s]
5 Unfold Fold
Temperature e-chain®
+5°C up to +70°C Unfold Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Unfold Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Unfold Fold
Electrical information
Fold
UL Voltage Rating [V]
300 Unfold Fold
Cable structure
Fold
Outer jacket colour
Silver grey (comparable to RAL 7001) Unfold Fold
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Unfold Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
Core stranding
Cores twisted in pairs with short pitch lengths, core pairs then wound with short pitch lengths. Unfold Fold
Conductor
Very finely stranded special conductors of a particularly bend-resistant design, made of bare copper wires. Unfold Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Unfold Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF240.02.24 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold