Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Omron > readycable® control cable suitable for Omron JZSP-CHM000-xx-ME, basic cable PUR 6.8xd >

readycable® control cable suitable for Omron JZSP-CHM000-xx-ME, basic cable PUR 6.8xd

Picture 01
Picture 01
oil_resistance
offshore
ce
eac
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ul
nfpa
non_halogen
cleanroom
pfte_free
  • For heavy-duty applications
  • DNV-certified
  • PUR outer jacket
  • Overall shield
  • Coolant-resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (according to DIN EN 50363-10-2)
  • CFRIP®
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF78.UL.05.05 Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
JZSP-CHM000-xx-ME Unfold Fold
Connectors
Fold
Connector B
M17 插座,7 芯,母头 Unfold Fold
Connector A
JZSP 插头 / 圆形冷压端子 Unfold Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
(5G0.5)C Unfold Fold
Outer diameter (d) max. [mm]
8 Unfold Fold
Weights
Fold
Weight per km [kg/km]
91 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
45 Unfold Fold
Dynamic information
Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
54.4 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
6.8 Unfold Fold
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
-25°C up to +80°C Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
80 Unfold Fold
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
Maximum conductor resistance at 20°C [Ω/km]
39 Unfold Fold
UL Voltage Rating [V]
1000 Unfold Fold
Cable structure
Fold
f268766a-6d47-4a8e-99e8-c0c5d0cece68-origin-CFRIP-Logo
CFRIP®
Strip cables faster: a tear strip is moulded into the inner jacket Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket colour
Window grey (comparable to RAL 7040) Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Unfold Fold
5e307eed-5c7d-4c96-94f8-52737f6cb591-origin-Icon_innerjacket_old
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Unfold Fold
Core group 1 core structure
(5G0.5)C Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
Cores wound in a layer with short pitch length. Unfold Fold
8912bbea-c2eb-47ec-b05d-3c393341ce7c-origin-CF_ICON_Leiter
Conductor
Finely stranded conductor consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
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
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
3ef53fd7-fd0f-4fcf-a38b-03398db96800-origin-Icon_RoHS_HKS7
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
cfdbddb9-63c2-48ce-8675-36ee63ec3a2f-origin-IGUS_LOGO_DNV_certificate_TypeApprovedProduct_1
DNV
Type approval certificate TAE00003X1 Unfold Fold
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
Offshore
MUD-resistant according to NEK 606 - status 2018 Unfold Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
Medium Unfold Fold

Sales Consulting

Total Price

¥1295.27
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
unit Length(m) Type a number between 0 - 10000 to 3decimal places.
Unit Price
¥1,139.24 /unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥7.02 /unit

Total Unit Price
¥1,146.26 /unit
Total Price
¥1,146.26
Without Tax
Total tax(Tax Rate13.00%)
+ ¥149.01
Total Price
¥1,295.27
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download