中文
readycable® servo cable suitable for KEBA KM11-3PHBT-I17-10A-KSxxx, basic cable PVC 15xd

- For flexing applications
- PVC outer jacket
- Not oil-resistant
- Silicone-free
- Flame retardant
- Overall shield
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF887.10.07.02.02 Fold
Manufacturer Part No
KM11-3PHBT-I17-10A-KSxxx Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
11.5 Fold
Number of cores and conductor nominal cross-section
(4G1.0+2x(2x0.75)C)C Fold
Weights
Fold
Weight per km [kg/km]
184 Fold
Technical data
Fold
Copper index kg/km [kg/km]
109 Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
20 Fold
v max. unsupported (speed) [m/s]
3 Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
+5°C up to +70°C Fold
Min. bend radius, fixed (factor) [x d]
8 Fold
Min. bend radius, flexible (factor) [x d]
12 Fold
Min. bend radius, e-chain [mm]
172.5 Fold
Min. bend radius, e-chain (factor) [x d]
15 Fold
Electrical information
Fold
UL Voltage Rating [V]
1000 Fold
Cable structure
Fold
Outer jacket colour
Pastel orange (comparable to RAL 2003) Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains®. Fold
Overall shield
Braiding made of tinned copper wires. Cover approx. 60% optical. Fold
Element shield
Foil taping of optimised, flexible foil shield. Fold
Core group 2 core structure
2x(2x0.75)C)C Fold
Core group 1 core structure
4G1.0 Fold
Core stranding
Power cores and control pair elements wound together in an optimised pitch length. Fold
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Fold
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
No oil resistance Fold
UV resistance
none Fold

Sales Consulting
Scroll