Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Delta > readycable servo cable suitable for Delta A2Cable-PB-I67, basic cable, PVC 7.5xd >

readycable servo cable suitable for Delta A2Cable-PB-I67, basic cable, PVC 7.5xd

Picture 01
Picture 01
New
oil_resistance
ce
eac
rohs
flame_retardant
silocon_free
uv_resistant
ul
nfpa
cleanroom
pfte_free
  • For heavy-duty applications
  • PVC outer jacket
  • Oil resistant (following DIN EN 50363-4-1)
  • Silicone-free
  • Flame retardant
  • Overall shield
  • A guarantee of up to 4 years
Part No.
General properties
Fold
Base article
CF21.07.05.02.01.UL Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
iDELTA A2Cable-PB-I67 Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
11 Unfold Fold
Number of cores and conductor nominal cross-section
(4G0.75+(2x0.5)C)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
159 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
83 Unfold Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
80 Unfold Fold
v max. gliding (speed) [m/s]
5 Unfold Fold
v max. unsupported (speed) [m/s]
10 Unfold Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Unfold Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Unfold Fold
Temperature e-chain®
+5°C up to +70°C Unfold Fold
Min. bend radius, fixed (factor) [x d]
4 Unfold Fold
Min. bend radius, flexible (factor) [x d]
6 Unfold Fold
Min. bend radius, e-chain [mm]
82.5 Unfold Fold
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
Moss green (comparable to RAL 6005) Unfold Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Unfold Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
Inner jacket
PVC mixture adapted to suit the requirements in e-chains®. Unfold Fold
Element shield
Extremely bend-resistant braiding made of tinned copper wires. Unfold Fold
Core group 2 core structure
(2x0.5)C)C Unfold Fold
Core group 1 core structure
4G0.75 Unfold Fold
Core stranding
Power cores with control pair elements wound with elements for high-tensile stresses. Unfold Fold
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
According to ISO Class 2. The outer jacket material of this series complies with CF5.10.07 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
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
Oil-resistant (according to DIN EN 50363-4-1), Class 2 Unfold Fold
UV resistance
Medium Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download