Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Delta > readycable servo cable suitable for Delta A2Cable-PB-I67, basic cable, PVC, 15xd >

readycable servo cable suitable for Delta A2Cable-PB-I67, basic cable, PVC, 15xd

Picture 01
Picture 01
New
oil_resistance
ce
rohs
flame_retardant
silocon_free
ul
nfpa
pfte_free
  • For flexing applications
  • PVC outer jacket
  • Not oil-resistant
  • Silicone-free
  • Flame retardant
  • Overall shield
  • A guarantee of up to 4 years
Part No.
General properties
Fold
Base article
CF887.07.05.02.01 Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
iDELTA A2Cable-PB-I67 Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
10 Unfold Fold
Number of cores and conductor nominal cross-section
(4G0.75+(2x0.5)C)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
119 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
69 Unfold Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
20 Unfold Fold
v max. unsupported (speed) [m/s]
3 Unfold Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Unfold Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Unfold Fold
Temperature e-chain®
+5°C up to +70°C Unfold Fold
Min. bend radius, fixed (factor) [x d]
8 Unfold Fold
Min. bend radius, flexible (factor) [x d]
12 Unfold Fold
Min. bend radius, e-chain [mm]
150 Unfold Fold
Min. bend radius, e-chain (factor) [x d]
15 Unfold Fold
Electrical information
Fold
UL Voltage Rating [V]
1000 Unfold Fold
Cable structure
Fold
Outer jacket colour
Pastel orange (comparable to RAL 2003) Unfold Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains®. Unfold Fold
Overall shield
Braiding made of tinned copper wires. Cover approx. 60% optical. Unfold Fold
Element shield
Foil taping of optimised, flexible foil shield. Unfold Fold
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
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
none Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download