中文
readycable® motor cable suitable for Mitsubishi Electric PCS060N-xxx-0-0C5, basic cable, PVC 7.5 x d

- For heavy-duty applications
- PVC outer jacket
- Overall shield
- Flame retardant
- Silicone-free
- UV resistance: medium
- Oil resistant (following DIN EN 50363-4-1)
- CFRIP®
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF31.60.04 Fold
Cable type
Basic cable Fold
Manufacturer Part No
PCS060N-xxx-0-0C5 Fold
Connectors
Fold
Connector A
Plug-in connector, socket, 3+PE Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
16 Fold
Number of cores and conductor nominal cross-section
(4G6.0)C Fold
Weights
Fold
Weight per km [kg/km]
455 Fold
Technical data
Fold
Copper index kg/km [kg/km]
298 Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
80 Fold
v max. gliding (speed) [m/s]
5 Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
+5°C up to +70°C Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Min. bend radius, flexible (factor) [x d]
6 Fold
Min. bend radius, e-chain [mm]
120 Fold
Min. bend radius, e-chain (factor) [x d]
7.5 Fold
Electrical information
Fold
Maximum conductor resistance at 20°C [Ω/km]
3.3 Fold
UL Voltage Rating [V]
1000 Fold
Cable structure
Fold
CFRIP®
Strip cables faster: a tear strip is moulded into the inner jacket Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Inner jacket
PVC mixture adapted to suit the requirements in e-chains®. Fold
Core group 1 core structure
(4G6.0)C Fold
Core stranding
Cores wound with a short pitch length around a high tensile strength centre element. Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 2. The outer jacket material of this series complies with CF5.10.07 - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-4-1), Class 2 Fold
UV resistance
Medium Fold

Sales Consulting
Scroll