中文
readycable measuring system cable, suitable for Harmonic Drive AFC-B-07-00-F06-0xxx-02-02-00, basic cable, PVC, 10xd

- For medium-duty applications
- PVC outer jacket
- Oil resistant (following DIN EN 50363-4-1)
- Silicone-free
- Flame retardant
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF211.002 Fold
Cable type
Basic cable Fold
Manufacturer Part No
AFC-B-07-00-F06-0xxx-02-02-00 Fold
Connectors
Fold
Connector B
open cable end Fold
Connector A
圆形插头,8 芯,母头 Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
9.5 Fold
Number of cores and conductor nominal cross-section
(3x(2x0.14)C+2x(0.5)C)C Fold
Weights
Fold
Weight per km [kg/km]
106 Fold
Technical data
Fold
Copper index kg/km [kg/km]
62 Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
30 Fold
v max. gliding (speed) [m/s]
3 Fold
v max. unsupported (speed) [m/s]
5 Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
+5°C up to +70°C Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, e-chain [mm]
95 Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Electrical information
Fold
UL Voltage Rating [V]
300 Fold
Cable structure
Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Fold
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Fold
Overall shield
Extremely bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Fold
Element jacket
TPE mixture on pair shielding adapted to suit the requirements in e-chains®. Fold
Element shield
Extremely bend-resistant, tinned copper shielding. Cover approx. 90% optical Fold
Core group 2 core structure
2x(0.5)C Fold
Core group 1 core structure
3x(2x0.14)C Fold
Core stranding
According to measuring system specification Fold
Conductor
Very finely stranded special conductors of particularly bending resistant design made of tinned copper wires. Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 2. The outer jacket material of this series complies with CF5.10.07 - tested by IPA according to standard DIN EN ISO 14644-1 Fold
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
Oil-resistant (according to DIN EN 50363-4-1), Class 2 Fold
UV resistance
none Fold

Sales Consulting
Scroll