Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Harmonic Drive > readycable measuring system cable suitable for Harmonic Drive AFC2-BE-15DS3-X-xxx-01, extension cable, PVC 10xd >

readycable measuring system cable suitable for Harmonic Drive AFC2-BE-15DS3-X-xxx-01, extension cable, PVC 10xd

Picture 01
Picture 01
oil_resistance
ce
eac
rohs
flame_retardant
silocon_free
ul
nfpa
cleanroom
  • For medium-duty applications
  • PVC outer jacket
  • Oil resistant (following DIN EN 50363-4-1)
  • Silicone-free
  • Flame retardant
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF211.014 Unfold Fold
Cable type
Extension cable Unfold Fold
Manufacturer Part No
AFC2-BE-15DS3-X-xxx-01 Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
10.5 Unfold Fold
Number of cores and conductor nominal cross-section
(4x(2x0.25)C+(2x0.5))C Unfold Fold
Weights
Fold
Weight per km [kg/km]
124 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
74 Unfold Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
30 Unfold Fold
v max. gliding (speed) [m/s]
3 Unfold Fold
v max. unsupported (speed) [m/s]
5 Unfold Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Unfold Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Unfold Fold
Temperature e-chain®
+5°C up to +70°C Unfold Fold
Min. bend radius, fixed (factor) [x d]
5 Unfold Fold
Min. bend radius, flexible (factor) [x d]
8 Unfold Fold
Min. bend radius, e-chain [mm]
105 Unfold Fold
Min. bend radius, e-chain (factor) [x d]
10 Unfold Fold
Electrical information
Fold
UL Voltage Rating [V]
300 Unfold Fold
Cable structure
Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Unfold Fold
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Unfold Fold
Overall shield
Extremely bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Unfold Fold
Element jacket
TPE mixture on pair shielding adapted to suit the requirements in e-chains®. Unfold Fold
Element shield
Extremely bend-resistant, tinned copper shielding. Cover approx. 90% optical Unfold Fold
Core group 2 core structure
(2x0.5) Unfold Fold
Core group 1 core structure
4x(2x0.25)C Unfold Fold
Core stranding
According to measuring system specification Unfold Fold
Conductor
Very finely stranded special conductors of particularly bending resistant design made of tinned copper wires. Unfold Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Unfold Fold
Cleanroom
According to ISO Class 2. The outer jacket material of this series complies with CF5.10.07 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Unfold Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Unfold Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-4-1), Class 2 Unfold Fold
UV resistance
none Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download