Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Schunk > readycable® bus cable suitable for Schunk Profibus, extension cable, PVC 12.5xd >

readycable® bus cable suitable for Schunk Profibus, extension cable, PVC 12.5xd

Picture 01
Picture 01
ce
rohs
silocon_free
uv_resistant
ul
nfpa
cleanroom

• Profibus

• For energy chain applications

• PVC outer jacket

• Bend factor 12.5xd

• Overall shield

• Oil-resistant & flame-retardant

• 10 million double strokes guaranteed

  • Guarantee up to 4 years
  • Part No.
    General properties
    Fold
    Base article
    CFBUS.PVC.001 Unfold Fold
    Manufacturer Part No
    Schunk Profibus Unfold Fold
    Dimensions
    Fold
    Outer diameter (d) max. [mm]
    8.5 Unfold Fold
    Number of cores and conductor nominal cross-section
    (2x0.25)C Unfold Fold
    Weights
    Fold
    Weight per km [kg/km]
    77 Unfold Fold
    Technical data
    Fold
    Copper index kg/km [kg/km]
    25 Unfold Fold
    Bus system
    Profibus (1x2x0.64mm) Unfold Fold
    Dynamic information
    Fold
    f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
    a max. (acceleration) [m/s²]
    30 Unfold Fold
    v max. gliding (speed) [m/s]
    2 Unfold Fold
    dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
    v max. unsupported (speed) [m/s]
    3 Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, fixed
    -15°C to +70°C (according to DIN EN 50305) Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, flexible
    -5°C to +70°C (according to DIN EN 60811-504) Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature e-chain®
    +5°C up to +70°C Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, fixed (factor) [x d]
    7 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, flexible (factor) [x d]
    10 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain [mm]
    106.25 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain (factor) [x d]
    12.5 Unfold Fold
    Electrical information
    Fold
    Wave resistance approx. [Ω]
    150 Unfold Fold
    UL Voltage Rating [V]
    300 Unfold Fold
    Cable structure
    Fold
    Outer jacket colour
    Red lilac (comparable to RAL 4001) Unfold Fold
    Outer jacket
    Low-adhesion PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Unfold Fold
    Overall shield
    Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Unfold Fold
    Core group 1 core structure
    2x0.25 Unfold Fold
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
    According to ISO Class 1. The outer jacket material of this series complies with CF240.02.24 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
    Lead-free
    According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
    NFPA
    According to NFPA 79-2018, chapter 12.9 Unfold Fold
    UL-Listed
    CMX UL 444, 75°C Unfold Fold
    Silicone-free
    Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
    Flame retardant
    According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Unfold Fold
    Oil resistance
    Oil-resistant (according to DIN EN 50363-4-1), Class 2 Unfold Fold
    UV resistance
    Medium Unfold Fold

    Sales Consulting

    Total Price

    Contact Us

    Contact Us
    Scroll
    Product Consulting
    Compare
    Scroll
    Selected (0/10)
    Max amount 10
    Get Papers (One of the chosen samples has no paper version)
    Download