中文
readycable® control cable, suitable for Panasonic, MFMCA0xx0EEL, basic cable PVC 12.5xd

- For flexing applications
- PVC outer jacket
- Flame retardant
- Silicone-free
- Not oil-resistant
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF881.07.04 Fold
Manufacturer Part No
MFMCA0xx0EEL Fold
Connectors
Fold
Connector B
Wire end sleeve/ring cable lug Fold
Connector A
Plug-in connector, socket, 4-pin Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
(4G0.75)C Fold
Outer diameter (d) max. [mm]
7.5 Fold
Weights
Fold
Weight per km [kg/km]
72 Fold
Technical data
Fold
Copper index kg/km [kg/km]
45.69 Fold
Dynamic information
Fold
Min. bend radius, e-chain [mm]
93.75 Fold
Min. bend radius, e-chain (factor) [x d]
12.5 Fold
Min. bend radius, flexible (factor) [x d]
10 Fold
Min. bend radius, fixed (factor) [x d]
7 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
a max. (acceleration) [m/s²]
20 Fold
v max. unsupported (speed) [m/s]
3 Fold
Electrical information
Fold
UL Voltage Rating [V]
300 Fold
Cable structure
Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains®. Fold
Overall shield
Braiding made of tinned copper wires. Cover approx. 60% optical. Fold
Core group 1 core structure
(4G0.75)C Fold
Core stranding
Cores wound with an optimised pitch length. Fold
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Fold
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
No oil resistance Fold
UV resistance
none Fold

Sales Consulting
Scroll