Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Mitsubishi > readycable® motor cable suitable for Mitsubishi Electric MR-PWS1CBL-xxx-A1-H, basic cable, PVC 6.8 x d >

readycable® motor cable suitable for Mitsubishi Electric MR-PWS1CBL-xxx-A1-H, basic cable, PVC 6.8 x d

Picture 01
Picture 01
Picture 02
oil_resistance
ce
eac
rohs
flame_retardant
silocon_free
uv_resistant
ul
nfpa
cleanroom
pfte_free
  • For heavy duty applications
  • PVC outer jacket
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • Oil resistant (following DIN EN 50363-4-1)
  • CFRIP®
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF5.07.04 Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
MR-PWS1CBL-xxx-A1-H Unfold Fold
Connectors
Fold
Connector A
Plug-in connector socket angled 4-pin Unfold Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
4G0.75 Unfold Fold
Outer diameter (d) max. [mm]
7 Unfold Fold
Weights
Fold
Weight per km [kg/km]
67 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
31 Unfold Fold
Dynamic information
Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
47.6 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
6.8 Unfold Fold
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
+5°C up to +70°C Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Unfold Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
80 Unfold Fold
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
Maximum conductor resistance at 20°C [Ω/km]
26 Unfold Fold
UL Voltage Rating [V]
600 Unfold Fold
Cable structure
Fold
f268766a-6d47-4a8e-99e8-c0c5d0cece68-origin-CFRIP-Logo
CFRIP®
Strip cables faster: a tear strip is moulded into the outer jacket Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket colour
Moss green (comparable to RAL 6005) Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Unfold Fold
Core group 1 core structure
4G0.75 Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
Cores wound in a layer with short pitch length. Unfold Fold
8912bbea-c2eb-47ec-b05d-3c393341ce7c-origin-CF_ICON_Leiter
Conductor
Finely stranded conductor consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
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
According to ISO Class 2, material/cable tested by IPA according to ISO standard 14644-1 Unfold Fold
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
Oil-resistant (according to DIN EN 50363-4-1), Class 2 Unfold Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
Medium Unfold Fold

Sales Consulting

Total Price

¥724.76
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥636.50 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥4.88 /Unit

Total Unit Price
¥641.38 /Unit
Total Price
¥641.38
Without Tax
Total tax(Tax Rate13.00%)
+ ¥83.38
Total Price
¥724.76
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download