中文
readycable® resolver cable suitable for B&R i8BCRxxx.1111A-0, basic cable TPE 6.8xd

- For extremely heavy duty applications
- TPE outer jacket
- Overall shield
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- Hydrolysis and microbe-resistant
- Halogen-free
- Silicone-free
- PVC-free
- UV-resistant
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF11.02.03.02 Fold
Cable type
Basic cable Fold
Manufacturer Part No
i8BCRxxx.1111A-0 Fold
Connectors
Fold
Connector B
round plug, socket Fold
Connector A
SUB-D, pin Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
(3x(2x0.25))C Fold
Outer diameter (d) max. [mm]
8 Fold
Weights
Fold
Weight per km [kg/km]
78 Fold
Technical data
Fold
Copper index kg/km [kg/km]
35 Fold
Dynamic information
Fold
Min. bend radius, e-chain [mm]
54.4 Fold
Min. bend radius, e-chain (factor) [x d]
6.8 Fold
Min. bend radius, flexible (factor) [x d]
5 Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
a max. (acceleration) [m/s²]
100 Fold
v max. gliding (speed) [m/s]
6 Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature e-chain®
-35°C up to +100°C Fold
Temperature, flexible
-50°C to +100°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-55°C to +100°C (according to DIN EN 50305) Fold
Electrical information
Fold
Maximum conductor resistance at 20°C [Ω/km]
79 Fold
UL Voltage Rating [V]
300 Fold
Cable structure
Fold
Outer jacket colour
Steel blue (comparable to RAL 5011) Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Fold
Core group 1 core structure
(3x(2x0.25))C Fold
Core stranding
Cores twisted in pairs with short pitch lengths, core pairs then wound with short pitch lengths. Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Halogen-free
According to DIN EN 60754 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Fold
UV resistance
High Fold

Sales Consulting
Scroll