中文
readycable® motor cable, suitable for Delta, A2P-1-.75-xx, basic cable iguPUR 15xd

- For flexing applications
- iguPUR outer jacket
- Overall shield
- Flame retardant
- Silicone-free
- UV resistance: medium
- Oil-resistant (according to DIN EN 50363-10-2)
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF896.07.04 Fold
Manufacturer Part No
A2P-1-.75-xx Fold
Connectors
Fold
Connector B
open cable end Fold
Connector A
Connector Mini-Fit 4-pin Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
7.5 Fold
Number of cores and conductor nominal cross-section
(4G0.75)C Fold
Weights
Fold
Weight per km [kg/km]
79 Fold
Technical data
Fold
Copper index kg/km [kg/km]
52 Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
20 Fold
v max. unsupported (speed) [m/s]
3 Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
Temperature, flexible
-5°C up to +80°C Fold
Temperature e-chain®
-40°C up to +80°C Fold
Min. bend radius, fixed (factor) [x d]
8 Fold
Min. bend radius, flexible (factor) [x d]
12 Fold
Min. bend radius, e-chain [mm]
112.5 Fold
Min. bend radius, e-chain (factor) [x d]
15 Fold
Electrical information
Fold
UL Voltage Rating [V]
1000 Fold
Cable structure
Fold
Outer jacket colour
Pastel orange (comparable to RAL 2003) Fold
Outer jacket
Low-adhesion iguPUR mixture, adapted to suit the requirements in e-chains®. Fold
Overall shield
Braiding made of tinned copper wires. Cover approx. 60% optical. Fold
Core group 1 core structure
(4G0.75)C Fold
Core stranding
Cores wound with an optimised pitch length. Fold
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
UV resistance
Medium Fold

Sales Consulting