Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > SEW > readycable® motor cable suitable for SEW 0199 1841, connection cable (Amphenol), iguPUR 15xd >

readycable® motor cable suitable for SEW 0199 1841, connection cable (Amphenol), iguPUR 15xd

Picture 01
Picture 01
oil_resistance
ce
rohs
flame_retardant
silocon_free
uv_resistant
ul
nfpa
  • For flexing applications
  • iguPUR outer jacket
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV resistance: medium
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF896.40.04 Unfold Fold
Cable type
Connecting cable Unfold Fold
Manufacturer Part No
0199 1841 Unfold Fold
Connectors
Fold
Connector B
Wire end sleeve Unfold Fold
Connector A
直式电缆插座,6 芯,母头 Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
12 Unfold Fold
Number of cores and conductor nominal cross-section
(4G4.0)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
257 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
190.96 Unfold Fold
Dynamic information
Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
20 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. gliding (speed) [m/s]
0 Unfold Fold
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
-5°C up to +80°C Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-40°C up to +80°C Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
8 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
12 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
180 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
15 Unfold Fold
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
Low-adhesion iguPUR mixture, adapted to suit the requirements in e-chains®. Unfold Fold
c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
Overall shield
Braiding made of tinned copper wires. Cover approx. 60% optical. Unfold Fold
Core group 1 core structure
(4G4.0)C Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
Cores wound with an optimised pitch length. Unfold Fold
8912bbea-c2eb-47ec-b05d-3c393341ce7c-origin-CF_ICON_Leiter
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
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
¥1508.52
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥1,319.12 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥15.85 /Unit

Total Unit Price
¥1,334.97 /Unit
Total Price
¥1,334.97
Without Tax
Total tax(Tax Rate13.00%)
+ ¥173.55
Total Price
¥1,508.52
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download