中文
readycable® power cable suitable for Fanuc LX660-8077-T296, basic cable iguPUR 15xd

- For flexing applications
- iguPUR outer jacket
- Overall shield
- Flame retardant
- Silicone-free
- UV resistance: medium
- Oil-resistant (according to DIN EN 50363-10-2)
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF896.25.04 Fold
Cable type
Basic cable Fold
Manufacturer Part No
LX660-8077-T296 Fold
Connectors
Fold
Connector B
Connector M23 socket 8-pin Fold
Connector A
Dynamic 矩形插座,4 芯,母头 Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
10.5 Fold
Number of cores and conductor nominal cross-section
(4G2.5)C Fold
Weights
Fold
Weight per km [kg/km]
173 Fold
Technical data
Fold
Copper index kg/km [kg/km]
122.19 Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
20 Fold
v max. gliding (speed) [m/s]
0 Fold
v max. unsupported (speed) [m/s]
3 Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
Temperature, flexible
-5°C up to +80°C Fold
Temperature e-chain®
-40°C up to +80°C Fold
Min. bend radius, fixed (factor) [x d]
8 Fold
Min. bend radius, flexible (factor) [x d]
12 Fold
Min. bend radius, e-chain [mm]
157.5 Fold
Min. bend radius, e-chain (factor) [x d]
15 Fold
Electrical information
Fold
UL Voltage Rating [V]
1000 Fold
Cable structure
Fold
Outer jacket colour
Pastel orange (comparable to RAL 2003) Fold
Outer jacket
Low-adhesion iguPUR mixture, adapted to suit the requirements in e-chains®. Fold
Overall shield
Braiding made of tinned copper wires. Cover approx. 60% optical. Fold
Core group 1 core structure
(4G2.5)C Fold
Core stranding
Cores wound with an optimised pitch length. Fold
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Fold
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
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
UV resistance
Medium Fold

Sales Consulting
Scroll