Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > NUM > readycable® servo cable NUM iguPUR standard, basic cable, 16xd >

readycable® servo cable NUM iguPUR standard, basic cable, 16xd

Not found
oil_resistance
ce
rohs
flame_retardant
silocon_free
uv_resistant
ul
nfpa
pfte_free
  • For flexing applications
  • iguPUR outer jacket
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Silicone-free
  • Flame retardant
  • Overall shield
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF897.40.15.02.01 Unfold Fold
Manufacturer Part No
AGOFRU019Mxxx Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
14.5 Unfold Fold
Number of cores and conductor nominal cross-section
(4G4.0+(2x1.5)C)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
329 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
236 Unfold Fold
Dynamic information
Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
20 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. gliding (speed) [m/s]
0 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
3 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-20°C up to +80°C Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
8 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
12 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
217.5 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
15 Unfold Fold
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
Pastel orange (comparable to RAL 2003) Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion iguPUR mixture, adapted to suit the requirements in e-chains®. Unfold Fold
c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
Overall shield
Braiding made of tinned copper wires. Cover approx. 60% optical. Unfold Fold
a5e26752-83e1-4d73-a6ed-7e503de58d89-origin-Icon_element-shield_old
Element shield
Foil taping of optimised, flexible foil shield. Unfold Fold
Core group 2 core structure
(2x1.5)C)C Unfold Fold
Core group 1 core structure
4G4.0 Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
Power cores and control pair elements wound together in an optimised pitch length. Unfold Fold
8912bbea-c2eb-47ec-b05d-3c393341ce7c-origin-CF_ICON_Leiter
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
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
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
Medium Unfold Fold

Sales Consulting

Total Price

¥812.2
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥682.37 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥36.39 /Unit

Total Unit Price
¥718.76 /Unit
Total Price
¥718.76
Without Tax
Total tax(Tax Rate13.00%)
+ ¥93.44
Total Price
¥812.20
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download