中文
readycable® motor cable suitable for Control Techniques PS B D B B XXX, basic cable TPE 7.5xd

- For extremely heavy duty applications
- TPE outer jacket
- Overall shield
- Hydrolysis and microbe-resistant
- Flame retardant
- Silicone-free
- UV resistance: High
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- CFRIP®
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF35.UL.100.04 Fold
Cable type
Basic cable Fold
Manufacturer Part No
PS B D B B XXX Fold
Connectors
Fold
Connector B
Ring cable lug Fold
Connector A
M40 connector, socket, 6-pin Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
18.5 Fold
Number of cores and conductor nominal cross-section
(4G10)C Fold
Weights
Fold
Weight per km [kg/km]
632 Fold
Technical data
Fold
Copper index kg/km [kg/km]
468 Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
80 Fold
v max. gliding (speed) [m/s]
6 Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-50°C to +90°C (according to DIN EN 50305) Fold
Temperature, flexible
-45°C to +90°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-35°C up to +90°C Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Min. bend radius, flexible (factor) [x d]
6 Fold
Min. bend radius, e-chain [mm]
138.75 Fold
Min. bend radius, e-chain (factor) [x d]
7.5 Fold
Electrical information
Fold
Maximum conductor resistance at 20°C [Ω/km]
1.91 Fold
UL Voltage Rating [V]
1000 Fold
Cable structure
Fold
CFRIP®
Strip cables faster: a tear strip is moulded into the inner jacket Fold
Outer jacket colour
Signal black (comparable to RAL 9004) Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Fold
Core group 1 core structure
(4G10)C Fold
Conductor
Conductor cable made of stranded wires (according to DIN EN 60228). Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF34.UL.25.04.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
DNV
Type approval certificate TAE00003X9 Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Fold
UV resistance
High Fold

Sales Consulting