中文
readycable® path measurement cable suitable for Fagor iXC-C2-H, extension cable TPE 7.5xd

- For extremely heavy duty applications
- TPE outer jacket
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- Halogen-free
- Silicone-free
- Hydrolysis and microbe-resistant
- PVC-free
- CFRIP®
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF11.015.D Fold
Cable type
Extension cable Fold
Manufacturer Part No
iXC-C2-H Fold
Connectors
Fold
Connector B
coupling, pin Fold
Connector A
SUB-D, pin Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
9 Fold
Number of cores and conductor nominal cross-section
(4x(2x0.14)+4x0.5)C Fold
Weights
Fold
Weight per km [kg/km]
97 Fold
Technical data
Fold
Copper index kg/km [kg/km]
64 Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
100 Fold
v max. gliding (speed) [m/s]
6 Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-55°C to +90°C (according to DIN EN 50305) Fold
Temperature, flexible
-50°C to +90°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-35°C up to +90°C Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Min. bend radius, flexible (factor) [x d]
5 Fold
Min. bend radius, e-chain [mm]
61.2 Fold
Min. bend radius, e-chain (factor) [x d]
6.8 Fold
Electrical information
Fold
UL Voltage Rating [V]
300 Fold
Cable structure
Fold
CFRIP®
Strip cables faster: a tear strip is moulded into the inner jacket Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Fold
Element jacket
TPE mixture on pair shielding adapted to suit the requirements in e-chains®. Fold
Element shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Core group 2 core structure
4x0.5 Fold
Core group 1 core structure
4x(2x0.14) Fold
Core stranding
According to measuring system specification Fold
Conductor
Stranded conductor in an especially flexible design consisting of tinned copper wires (according to DIN EN 60228). Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
DESINA
According to VDW, DESINA standardisation Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Halogen-free
According to DIN EN 60754 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Fold
UV resistance
Medium Fold

Sales Consulting
Scroll