Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Schunk > readycable® bus cable suitable for Schunk Profibus, extension cable, PVC 15xd >

readycable® bus cable suitable for Schunk Profibus, extension cable, PVC 15xd

Picture 01
Picture 01
oil_resistance
ce
eac
rohs
flame_retardant
silocon_free
ul
  • For energy chain applications
  • PVC outer jacket
  • Bend factor 15xd
  • Overall shield
  • Flame retardant
  • 5 million double strokes guaranteed

  • A guarantee of up to 4 years
  • Part No.
    General properties
    Fold
    Base article
    CF888.001 Unfold Fold
    Manufacturer Part No
    Schunk Profibus Unfold Fold
    Connectors
    Fold
    Connector B
    M12 圆形插头,4 芯,公头 Unfold Fold
    Connector A
    Round connector ITT 4-pin Unfold Fold
    Dimensions
    Fold
    Outer diameter (d) max. [mm]
    8 Unfold Fold
    Number of cores and conductor nominal cross-section
    (2x0.25)C Unfold Fold
    Weights
    Fold
    Weight per km [kg/km]
    59 Unfold Fold
    Technical data
    Fold
    Copper index kg/km [kg/km]
    18 Unfold Fold
    Bus system
    Profibus (1x2x0.64mm) Unfold Fold
    Dynamic information
    Fold
    f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
    a max. (acceleration) [m/s²]
    20 Unfold Fold
    dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
    v max. unsupported (speed) [m/s]
    3 Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, fixed
    -15°C to +70°C (according to DIN EN 50305) Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, flexible
    -5°C to +70°C (according to DIN EN 60811-504) Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature e-chain®
    +5°C up to +70°C Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, fixed (factor) [x d]
    8 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, flexible (factor) [x d]
    12 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain [mm]
    120 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain (factor) [x d]
    15 Unfold Fold
    Electrical information
    Fold
    Wave resistance approx. [Ω]
    150 Unfold Fold
    UL Voltage Rating [V]
    30 Unfold Fold
    Cable structure
    Fold
    Outer jacket colour
    Red lilac (comparable to RAL 4001) Unfold Fold
    Outer jacket
    Low-adhesion PVC mixture, adapted to suit the requirements in e-chains®. Unfold Fold
    Overall shield
    Braiding made of tinned copper wires. Cover approx. 60% optical. Unfold Fold
    Core group 1 core structure
    2x0.25 Unfold Fold
    Conductor
    Conductor consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
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
    符合 IEC 60332-1-2 电缆阻燃标准 Unfold Fold
    Oil resistance
    No oil resistance Unfold Fold
    UV resistance
    none Unfold Fold

    Sales Consulting

    Total Price

    Contact Us

    Contact Us
    Scroll
    Product Consulting
    Compare
    Selected (0/10)
    Max amount 10
    Get Papers (One of the chosen samples has no paper version)
    Download