中文
readycable® control cable suitable for Mitsubishi Electric MR-PWS1CBL-xxx-A2-H, basic cable, PVC 15xd

- For flexing applications
- PVC outer jacket
- Flame-retardant
- Silicone-free
- Not oil-resistant
- A guarantee of up to 4 years
Part No.
General properties
Fold
Base article
CF880.07.04 Fold
Cable type
Basic cable Fold
Manufacturer Part No
MR-PWS1CBL-xxx-A2-H Fold
Connectors
Fold
Connector A
Plug-in connector socket angled 4-pin Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
4G0.75 Fold
Outer diameter (d) max. [mm]
6.5 Fold
Weights
Fold
Weight per km [kg/km]
61 Fold
Technical data
Fold
Copper index kg/km [kg/km]
32.01 Fold
Dynamic information
Fold
Min. bend radius, e-chain [mm]
81.25 Fold
Min. bend radius, e-chain (factor) [x d]
12.5 Fold
Min. bend radius, flexible (factor) [x d]
10 Fold
Min. bend radius, fixed (factor) [x d]
7 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
a max. (acceleration) [m/s²]
20 Fold
v max. gliding (speed) [m/s]
0 Fold
v max. unsupported (speed) [m/s]
3 Fold
Electrical information
Fold
Maximum conductor resistance at 20°C [Ω/km]
26 Fold
UL Voltage Rating [V]
300 Fold
Cable structure
Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains®. Fold
Core group 1 core structure
4G0.75 Fold
Core stranding
Cores wound with an optimised pitch length. Fold
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Oil resistance
No oil resistance Fold
UV resistance
none Fold

Sales Consulting
Scroll